Schneider-Electric
 
LV429339 picture- web-product-data-sheet
LV429339
Direct rotary handle, ComPact NSX 100/160/250, red handle/yellow front, IP40
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
Product or component type Rotary handle
Range compatibility ComPact NSX100...250
PowerPact Multistandard
Accessory / separate part type Control accessories
Handle colour Red
Handle front plate colour Yellow
Rotary handle mounting style Direct
Complementary
Rotary handle padlocking Padlock in OFF position
1 to 3 padlocks
Rotary handle mounting location Front
Environment
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 260 g
Unit Type of Package 2 S04
Number of Units in Package 2 30
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.566 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A996aaa1-a70f-4d6b-a770-cfa3eae2e33b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months