Schneider-Electric
 
LV429340 picture- web-product-data-sheet
LV429340
Extended rotary handle, ComPact NSX 100/160/250, red handle/yellow front, shaft length 185mm to 600mm, IP55
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
Product or component type Rotary handle
Range compatibility ComPact NSX100...250
PowerPact Multistandard
Accessory / separate part type Control accessories
Handle colour Red
Handle front plate colour Yellow
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking 1 to 3 padlocks
Padlock in OFF position
Rotary handle mounting location Front
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 10.400 cm
Package 1 Length 49.200 cm
Package 1 Weight 690.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 5.250 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 50.976 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg CO2 eq, Total Life cycle) 6
Contractual warranty
Warranty 18 months