Schneider-Electric
 
LV429341 picture- web-product-data-sheet
LV429341
Conversion accessory for direct rotary handle, ComPact NSX 100/160/250, MCC switchboard control, IP43
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Product or component type MCC conversion accessory
Accessory / separate part category Control accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
PowerPact PowerPact H
PowerPact PowerPact J
Environment
IP degree of protection IP43
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.800 cm
Package 1 Width 11.200 cm
Package 1 Length 14.100 cm
Package 1 Weight 361.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.742 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 42.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 50.464 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 2387926a-e4eb-4141-a1ec-5c6282885a9c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months