This Application will be decommissioned as of January 7th 2025

LV429342 |
Schneider-Electric
 
LV429342 picture- web-product-data-sheet
LV429342
Conversion accessory for direct rotary handle, ComPact NSX 100/160/250, CNOMO machine tool control, IP54
Important messageImportant message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Product or component type CNOMO conversion accessory
Accessory / separate part category Control accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
PowerPact PowerPact H
PowerPact PowerPact J
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 13.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 192.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.791 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 2387926a-e4eb-4141-a1ec-5c6282885a9c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months