This Application will be decommissioned as of January 7th 2025

LV429345 |
Schneider-Electric
 
LV429345 picture- web-product-data-sheet
LV429345
standard early break contact, ComPact NSX100 to NSX250, rotary handle position CAO, 1 changeover contact type
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
ComPact NSX100...250 DC
Range ComPact
Device short name early-break contact
Product or component type Auxiliary contact
Device application Control
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
PowerPact PowerPact H
PowerPact PowerPact J
Complementary
Auxiliary contacts type Standard
Auxiliary contacts operation Early-break
Mounting mode Drawout
[Ith] conventional free air thermal current 6 A
[Ie] rated operational current AC-12: 6 A at 110 V AC 50/60 Hz
AC-12: 6 A at 220/240 V AC 50/60 Hz
AC-12: 6 A at 24 V AC 50/60 Hz
AC-12: 6 A at 380/440 V AC 50/60 Hz
AC-12: 6 A at 48 V AC 50/60 Hz
AC-12: 6 A at 480 V AC 50/60 Hz
AC-12: 6 A at 660/690 V AC 50/60 Hz
AC-15: 0.1 A at 660/690 V AC 50/60 Hz
AC-15: 1.5 A at 480 V AC 50/60 Hz
AC-15: 2 A at 380/440 V AC 50/60 Hz
AC-15: 4 A at 220/240 V AC 50/60 Hz
AC-15: 5 A at 110 V AC 50/60 Hz
AC-15: 6 A at 24 V AC 50/60 Hz
AC-15: 6 A at 48 V AC 50/60 Hz
DC-12: 0.3 A at 250 V DC
DC-12: 0.6 A at 110 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 6 A at 24 V DC
DC-14: 0.03 A at 250 V DC
DC-14: 0.05 A at 110 V DC
DC-14: 0.2 A at 48 V DC
DC-14: 1 A at 24 V DC
Minimum load 100 mA at 24 V DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.2 cm
Package 1 Length 8.0 cm
Package 1 Weight 49.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 45
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.512 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 312689d4-b5e9-4f97-8a29-60feec92eae5
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No
Contractual warranty
Warranty 18 months