Schneider-Electric
 
LV429346 picture- web-product-data-sheet
LV429346
standard early make contact, ComPact NSX100 to NSX630, rotary handle position CAF, 2 changeover contact types
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
ComPact NSX100...250 DC
ComPact NSX400...630
ComPact NSX400...630 DC
Range ComPact
Device short name 2 early-make contacts
Product or component type Auxiliary contact
Device application Control
Range compatibility ComPact ComPact NSX
ComPact ComPact NSX DC
PowerPact PowerPact H
PowerPact PowerPact J
PowerPact PowerPact L
Complementary
Auxiliary contacts type Standard
Auxiliary contacts operation Early-make
Mounting mode Drawout
[Ith] conventional free air thermal current 6 A
[Ie] rated operational current AC-12: 6 A at 110 V AC 50/60 Hz
AC-12: 6 A at 220/240 V AC 50/60 Hz
AC-12: 6 A at 24 V AC 50/60 Hz
AC-12: 6 A at 380/440 V AC 50/60 Hz
AC-12: 6 A at 48 V AC 50/60 Hz
AC-12: 6 A at 480 V AC 50/60 Hz
AC-12: 6 A at 660/690 V AC 50/60 Hz
AC-15: 0.1 A at 660/690 V AC 50/60 Hz
AC-15: 1.5 A at 480 V AC 50/60 Hz
AC-15: 2 A at 380/440 V AC 50/60 Hz
AC-15: 4 A at 220/240 V AC 50/60 Hz
AC-15: 5 A at 110 V AC 50/60 Hz
AC-15: 6 A at 24 V AC 50/60 Hz
AC-15: 6 A at 48 V AC 50/60 Hz
DC-12: 0.3 A at 250 V DC
DC-12: 0.6 A at 110 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 6 A at 24 V DC
DC-14: 0.03 A at 250 V DC
DC-14: 0.05 A at 110 V DC
DC-14: 0.2 A at 48 V DC
DC-14: 1 A at 24 V DC
Minimum load 100 mA at 24 V DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.5 cm
Package 1 Length 8.2 cm
Package 1 Weight 66.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 45
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.489 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 312689d4-b5e9-4f97-8a29-60feec92eae5
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No
Contractual warranty
Warranty 18 months