Schneider-Electric
 
LV429348 picture- web-product-data-sheet
LV429348
connection accessories, ComPact NSX, EasyPact CVS, voltage tap for aluminium connectors, 6.35mm, 1 or 2 cables, 10 parts
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
ComPact NSX100...250 DC
ComPact NSX400...630
ComPact NSX400...630 DC
Range ComPact
Device short name voltage plug
Product or component type Voltage plug
Device application Connection
Range compatibility ComPact ComPact NSX
ComPact ComPact NSX DC
EasyPact EasyPact CVS
ComPact ComPacT INS
ComPact Compact INV
Accessory / separate part category Connection accessory
Quantity per set Set of 10
Complementary
Connection pitch 6.35 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 10.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 34.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.108 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months