Schneider-Electric
 
LV429359 picture- web-product-data-sheet
LV429359
Coupling accessories, ComPacT NSX 100/250, 4P, for manual source changeover, 250A
Schneider Electric
Characteristics
Main
Range of product NSX100...250
INS250
Device short name downstream coupling connector
Product or component type Downstream coupling connector
Accessory / separate part category Connection accessory
Poles description 4P
Complementary
Range compatibility Compact INS
Compact NSX
Product compatibility Compact NSX100...250
Compact INS250
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 18.4 cm
Package 1 Length 36.0 cm
Package 1 Weight 2.386 kg
Unit Type of Package 2 S04
Number of Units in Package 2 9
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 22.24 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 0d350c3e-5984-407c-a63e-6ab025e1b48c
BVB
print Accepted
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months