Schneider-Electric
 
LV429369 picture- web-product-data-sheet
LV429369
Mechanical interlocking system, ComPact NSX 100/160/250, devices with direct rotary handles
Schneider Electric
Characteristics
Main
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
EasyPact EasyPact CVS100
EasyPact EasyPact CVS160
EasyPact EasyPact CVS250
Mounting mode Fixed
Complementary
Source-changeover interlock Mechanical interlocking
Control type Rotary handle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 18.2 cm
Package 1 Length 34.5 cm
Package 1 Weight 602.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.74 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5cb8a92f-1cd8-41f6-bc5d-128c3c8ee24c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months