Schneider-Electric
 
LV429371 picture- web-product-data-sheet
LV429371
Toggle padlocking fixed device, ComPact NSX 100/160/250, locking in OFF or ON position
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Device short name locking for 1 to 3 padlocks
Product or component type Padlocking device
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
PowerPact PowerPact H
PowerPact PowerPact J
Mounting mode Fixed
Complementary
Keylock destination Toggle
Key locking position In front
Locking options description Fixed
Locks On or Off
Without keylocks
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 10.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 58.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.034 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months