Schneider-Electric
 
LV429384 picture- web-product-data-sheet
LV429384
Shunt trip release MX, ComPacT NSX, 24VAC 50/60Hz, screwless spring terminal connections
Schneider Electric
Characteristics
Main
Range ComPacT
Range of product ComPact NSX100...250
ComPacT NSX100...250 new generation
ComPact NSX400...630
ComPacT NSX400...630 new generation
ComPact NSX100...250 DC
ComPacT NSX100...250 DC new generation
ComPact NSX100...250 DC PV
ComPacT NSX100...250 DC PV new generation
ComPact NSX400...630 DC
ComPacT NSX400...630 DC new generation
ComPact NSX400...630 DC PV
ComPacT NSX400...630 DC PV new generation
Device short name MX
Product or component type Voltage release
Device application Control
Voltage release type Opening coil
Shunt trip release
[Uc] control circuit voltage 24 V AC 50/60 Hz
Range compatibility ComPacT new generation ComPacT NSX new generation
ComPacT new generation ComPacT NSX DC new generation
ComPact ComPact NSX
ComPact ComPact NSX DC
EasyPact EasyPact CVS
PowerPact PowerPact Multistandard
Complementary
Operating threshold 0.7...1.1 x Un opening
Response time 50 ms
Control signal type Maintained
Impulse
Impulse duration >= 20 ms
Supply inrush power 10 VA
Auxiliary connection terminal Spring 0.5…1.5 mm² (AWG 20...AWG 16)
Wire stripping length 7 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 4 cm
Package 1 Length 8 cm
Package 1 Weight 130 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9 cm
Package 2 Width 14.5 cm
Package 2 Length 22 cm
Package 2 Weight 1.4 kg
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 8.8 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 81ad7b79-ef4f-4746-bccc-1c5b358db33b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months