Schneider-Electric
 
LV429424 picture- web-product-data-sheet
LV429424
SDTAM contactor tripping module, ComPacT NSX, motor protection, 24/415VAC/DC
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
ComPact NSX400...630
Range ComPact
Device short name SDTAM
Product or component type Thermal fault module
Device application Signalling
Range compatibility ComPact ComPact NSX circuit breaker
Accessory / separate part category Trip unit accessory
Trip unit name MicroLogic 2.3 M
MicroLogic 2.2 M
MicroLogic 6.3 E-M
MicroLogic 6.2 E-M
Complementary
Maximum output current 0.08 A
[Us] rated supply voltage 24...415 V AC 50/60 Hz
24...415 V DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 5.0 cm
Package 1 Length 10.5 cm
Package 1 Weight 58.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 46
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.123 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 514d93e8-fa3a-4fbb-add3-902c41ec6f32
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months