Schneider-Electric
 
LV429426 picture- web-product-data-sheet
LV429426
MN delay unit, ComPacT NSX/NSXm, fixed time delay 200ms, 48VAC 50/60Hz, spare part
Schneider Electric
Characteristics
Main
Device short name MN delay unit
Product or component type Time delay relay
Device application Control
Range compatibility ComPact ComPact NSX
PowerPact PowerPact Multistandard
ComPact ComPact NSX DC
EasyPact EasyPact CVS
ComPact ComPact NSXm
Voltage release type Undervoltage release
[Uc] control circuit voltage 48 V AC 50/60 Hz
Complementary
Impulse duration 200 ms
Time delay range 200 ms
Threshold tripping voltage 0.35...0.7 x Un opening
0.85 x Un closing
Supply holding power 4.5 VA
Supply inrush power 200 VA
Mounting mode External mounting
Response time <= 200 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 7.8 cm
Package 1 Length 8.6 cm
Package 1 Weight 133.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.482 kg
Offer Sustainability
BVB
print Accepted
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months