Schneider-Electric
 
LV429427 picture- web-product-data-sheet
LV429427
MN delay unit, ComPacT NSX/NSXm, fixed time delay 200ms, 220/240VAC 50/60Hz, spare part
Schneider Electric
Characteristics
Main
Device short name MN delay unit
Product or component type Time delay relay
Device application Control
Range compatibility ComPact ComPact NSX
PowerPact PowerPact Multistandard
ComPact ComPact NSX DC
EasyPact EasyPact CVS
ComPact ComPact NSXm
Voltage release type Undervoltage release
[Uc] control circuit voltage 220...240 V AC 50/60 Hz
Complementary
Impulse duration 200 ms
Time delay range 200 ms
Threshold tripping voltage 0.35...0.7 x Un opening
0.85 x Un closing
Supply holding power 4.5 VA
Supply inrush power 200 VA
Mounting mode External mounting
Response time <= 200 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 8.1 cm
Package 1 Length 9.0 cm
Package 1 Weight 153.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.107 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 6d7ed1bf-0416-4b0a-870a-811eb3730f6d
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months