Schneider-Electric
 
LV429449 picture- web-product-data-sheet
LV429449
keylock adapter for motor mechanism locking, ComPact NSX100/160/250, Ronis keylock included
Schneider Electric
Characteristics
Main
Device short name motor mechanism keylock adaptor
Product or component type Keylock adapter
Accessory / separate part category Keylock accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
Complementary
Keylock destination Motor mechanism
Type of keylock Ronis
Key locking position In front
Locking options description Special keylock
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.2 cm
Package 1 Length 8.1 cm
Package 1 Weight 80.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 45
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.952 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months