Schneider-Electric
 
LV429460 picture- web-product-data-sheet
LV429460
insulation monitoring module, ComPact NSX 100/160/250, 200 VAC to 440 VAC 50/60 Hz, 0.1 A to 1 A, 4 poles
Schneider Electric
Characteristics
Main
Product or component type Insulation monitoring device
Device application Insulation
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
Poles description 4P
Complementary
[Ue] rated operational voltage 200...440 V
Network type AC
Network frequency 50/60 Hz
Measurement accuracy -50 %...0 %
Residual earth-leakage sensitity adjustment type Adjustable
[IΔn] residual earth-leakage sensitive adjustment 0.1 A
0.2 A
0.5 A
1 A
[Δt] residual earth-leakage time delay adjustment 5…10 s
Environment
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months