Schneider-Electric
 
LV429483 picture- web-product-data-sheet
LV429483
LCD display module for MicroLogic 5 trip unit, ComPact NSX, 1 spare part
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
ComPact NSX400...630
Range ComPact
Product or component type LCD display
Device application Display
Range compatibility ComPact ComPact NSX
Accessory / separate part category Trip unit accessory
Trip unit name MicroLogic 5.2 A
MicroLogic 5.3 A
MicroLogic 5.2 E
MicroLogic 5.3 E
MicroLogic 5.2 A-Z
MicroLogic 5.3 A-Z
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 6.2 cm
Package 1 Length 8.5 cm
Package 1 Weight 31.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 63
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.44 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B62c7344-518a-4dc8-a273-b4119c42b3b4
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Removable battery Yes
Contractual warranty
Warranty 18 months