Schneider-Electric
 
LV429532 picture- web-product-data-sheet
LV429532
SDx module, ComPacT NSX, circuit breakers with MicroLogic trip units, 2 static outputs
Schneider Electric
Characteristics
Main
Range of product ComPact NSX400...630
ComPact NSX100...250
Range ComPact
Device short name SDX output modules
Product or component type SDX output module
Device application Control
Range compatibility ComPact ComPact NSX circuit breaker
Accessory / separate part category Relay accessory
Trip unit name MicroLogic 2.2
MicroLogic 2.3
MicroLogic 4.2
MicroLogic 4.3
MicroLogic 5.2 A
MicroLogic 5.2 E
MicroLogic 5.3 A
MicroLogic 5.3 E
MicroLogic 6.2 A
MicroLogic 6.2 E
MicroLogic 6.3 A
MicroLogic 6.3 E
MicroLogic 7.2 E
MicroLogic 7.3 E
Complementary
Maximum [In] rated current 0.08 A
[Us] rated supply voltage 24...415 V AC 50/60 Hz
24...415 V DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 5.5 cm
Package 1 Length 11.7 cm
Package 1 Weight 61.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 46
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.051 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 514d93e8-fa3a-4fbb-add3-902c41ec6f32
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months