Schneider-Electric
 
LV430554 picture- web-product-data-sheet
LV430554
snap-in nuts, ComPact NSX160/250, M8, set of 12 parts
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
ComPact NSX100...250 DC
Product or component type Nut
Accessory / separate part category Installation accessory
Range compatibility ComPact ComPact NSX160
ComPact ComPact NSX250
Compact NSX160 DC
Compact NSX250 DC
ComPact ComPacT INS
ComPact Compact INV
Thread type M8
Fixing mode Snap-in
Complementary
Quantity per set Set of 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 11.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 298.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 38
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.728 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months