Schneider-Electric
 
LV430563 picture- web-product-data-sheet
LV430563
external neutral current transformer, ComPact NSX160/250, 150A to 250A, 3P breakers with Micrologic 5/6 trip unit
Schneider Electric
Characteristics
Main
Product or component type Neutral sensor
Device application Power supply
Range compatibility ComPact ComPact NSX160
ComPact ComPact NSX250
Complementary
[In] rated current 150…250 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 10.5 cm
Package 1 Length 24 cm
Package 1 Weight 514 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.589 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 144
Package 3 Height 101.6 cm
Package 3 Width 91.44 cm
Package 3 Length 121.92 cm
Package 3 Weight 85.457 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6fd277e1-a880-43a1-8ddb-a4e1beeb319c
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months