Schneider-Electric
 
LV431050 picture- web-product-data-sheet
LV431050
extended rotary handle, Compact INS/INV 250, IP55, IK07, black handle, front control
Schneider Electric
Characteristics
Main
Range of product INV100...250
INS250
Device short name rotary handle
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Rotary handle mounting style Extended
Complementary
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 10.000 cm
Package 1 Length 48.400 cm
Package 1 Weight 882.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.291 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 68.400 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number A996aaa1-a70f-4d6b-a770-cfa3eae2e33b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No