Schneider-Electric
 
LV431051 picture- web-product-data-sheet
LV431051
extended rotary handle, Compact INS/INV 250, IP55, IK07, red handle on yellow front, front control
Schneider Electric
Characteristics
Main
Range of product INV100...250
INS250
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Red
Handle front plate colour Yellow
Rotary handle mounting style Extended
Complementary
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 10 cm
Package 1 Length 48 cm
Package 1 Weight 950 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 6.586 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 37.816 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number A996aaa1-a70f-4d6b-a770-cfa3eae2e33b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No