This Application will be decommissioned as of January 7th 2025

LV431061 |
Schneider-Electric
 
LV431061 picture- web-product-data-sheet
LV431061
One piece spreader, ComPacT NSX 100/160/250, 35mm to 45mm pitch, flat connection, 4 poles
Schneider Electric
Characteristics
Main
Product or component type Spreader
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
ComPacT new generation ComPacT NSX DC new generation
ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
ComPact INS250
ComPact Compact INV100...250
Poles description 4P
Quantity per set 1
Complementary
Mounting mode Top mounted
[In] rated current 250 A
Connection pitch 45 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 24.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 1.078 kg
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 22.208 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Fb5ddc33-b480-432f-88a1-14c6eeeb8129
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months