Schneider-Electric
 
LV431064 picture- web-product-data-sheet
LV431064
front alignment base for one piece spreader, ComPact NSX100/160/250, 3 and 4 poles
Schneider Electric
Characteristics
Main
Device short name front alignment base
Accessory / separate part category Installation accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
ComPact Compact INV
ComPact ComPacT INS
Poles description 3P
4P
Complementary
Mounting mode Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 25.000 cm
Package 1 Length 30.000 cm
Package 1 Weight 300.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.152 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Fb5ddc33-b480-432f-88a1-14c6eeeb8129
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months