Schneider-Electric
 
LV431215 picture- web-product-data-sheet
LV431215
steel enclosure, ComPact NSX100/160, with black extended rotary handle, IP55, IK08
Schneider Electric
Characteristics
Main
Enclosure type Individual enclosure
Product or component type Enclosure
Accessory / separate part category Enclosure accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
Device short name IP55 steel enclosure
Accessories included with enclosure Black extended rotary handle
Enclosure material Enclosure: steel
Complementary
Enclosure mounting Surface
Installed device Compact NSX160
Compact NSX100
Control type Rotary handle
Type of front cover Plain door
Cable entry 2 removable plates
Width 350 mm
Height 450 mm
Depth 250 mm
Colour Rotary handle: black
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 37.0 cm
Package 1 Length 84.0 cm
Package 1 Weight 35.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3d28c9b3-cf38-4de2-b614-0494ffeaa621
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months