Schneider-Electric
 
LV431218 picture- web-product-data-sheet
LV431218
steel enclosure, ComPact NSX250, VigiComPact NSX100/160/250, with red and yellow extended rotary handle, IP55, IK08
Schneider Electric
Characteristics
Main
Enclosure type Individual enclosure
Product or component type Enclosure
Accessory / separate part category Enclosure accessory
Range compatibility ComPact ComPact NSX250
Device short name IP55 steel enclosure
Accessories included with enclosure Red and yellow extended rotary handle
Enclosure material Enclosure: steel
Complementary
Enclosure mounting Surface
Installed device Compact NSX250
VigiCompact NSX100
VigiCompact NSX160
VigiCompact NSX250
Control type Rotary handle
Type of front cover Plain door
Cable entry 2 removable plates
Width 350 mm
Height 650 mm
Depth 250 mm
Colour Front (rotary handle): yellow
Handle (rotary handle): red
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 37.0 cm
Package 1 Length 104.0 cm
Package 1 Weight 18.966 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3d28c9b3-cf38-4de2-b614-0494ffeaa621
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months