Schneider-Electric
 
LV431285 picture- web-product-data-sheet
LV431285
Spare zamack piece for blanck rotary handle INS/INV 2000…2500
Schneider Electric
Characteristics
Main
Range of product INS2000...2500
INV2000...2500
Product or component type Rotary handle
Accessory / separate part type Spare parts
Handle colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 9.2 cm
Package 1 Length 9.7 cm
Package 1 Weight 602.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 9
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.905 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6