|
|
|
LV431404
Circuit breaker basic frame, ComPact NSX250H, 70kA at 415VAC 50/60 Hz, 250A, without trip unit, 3 poles
|
|
|
|
|
End of Commercialization OCT 26, 2023
|
|
|
|
|
Main
Range
|
ComPact
|
Range of product
|
ComPact NSX100...250
|
Device short name
|
NSX250H
|
Product or component type
|
Basic frame
|
Device application
|
Distribution
|
Circuit breaker name
|
Compact NSX250H
|
Number of poles
|
3P
|
[In] rated current
|
250 A at 40 °C
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Suitability for isolation
|
Yes conforming to EN/IEC 60947-2
|
Utilisation category
|
Category A
|
[Icu] rated ultimate short-circuit breaking capacity
|
85 kA at 240 V AC 50/60 Hz conforming to UL 508
65 kA at 480 V AC 50/60 Hz conforming to UL 508
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
15 kA at 600 V AC 50/60 Hz conforming to UL 508
|
Performance level
|
H 70 kA 415 V AC
|
Control type
|
Toggle
|
Mounting mode
|
Fixed
|
Complementary
[Ui] rated insulation voltage
|
800 V AC 50/60 Hz conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-2
|
[Ics] rated service short-circuit breaking capacity
|
10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
|
Mechanical durability
|
20000 cycles conforming to IEC 60947-2
|
Electrical durability
|
10000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
10000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
20000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
5000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
|
Mounting support
|
Backplate
|
Upside connection
|
Front
|
Downside connection
|
Front
|
Connection pitch
|
35 mm
|
Protection type
|
Without protection
|
Width (W)
|
105 mm
|
Height (H)
|
161 mm
|
Depth (D)
|
86 mm
|
Environment
Standards
|
EN/IEC 60947-2
UL 508
|
Pollution degree
|
3 conforming to IEC 60664-1
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to IEC 62262
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
13.800 cm
|
Package 1 Width
|
11.400 cm
|
Package 1 Length
|
19.300 cm
|
Package 1 Weight
|
1.587 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
24.841 kg
|
Offer Sustainability
SCIP Number
|
206b752d-15ab-4228-8cd8-4e338f718b28
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
667
|
Contractual warranty
|
|