Schneider-Electric
 
LV431422 picture- web-product-data-sheet
LV431422
trip unit TM160D, ComPact NSX 160/250, thermal magnetic, distribution protection, 160 A rating, 3P 2d
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPact NSX100...250
Product or component type Trip unit
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Range compatibility ComPact NSX250
ComPact NSX160
Device application Distribution
Number of poles 3P
Protected poles description 2t
Trip unit protection functions LI
Protection type L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
Trip unit rated current 160 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Complementary
Long-time pick-up adjustment type Ir (thermal protection) Adjustable
[Ir] long-time protection pick-up adjustment range 0.7...1 x In
Long-time protection delay adjustment type tr Fixed
[tr] long-time protection delay adjustment range 120…400 s at 1.5 x In
15 s at 6 x Ir
Short-time protection pick-up adjustment type Isd Fixed
[Isd] Short-time protection pick-up adjustment range 1250 A
Short-time protection delay adjustment type tsd Fixed
Earth-leakage protection Without
Environment
Standards UL 508
EN/IEC 60947-2
Product certifications Marine
CCC
EAC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 9.8 cm
Package 1 Length 11 cm
Package 1 Weight 322 g
Contractual warranty
Warranty 18 months