|
|
|
LV431534
Earth-leakage add-on protection module, ComPact NSX 250, MH type, 440 VAC to 550 VAC, 30 mA to 10 A, 4 poles
|
|
|
|
|
End of Commercialization SEP 30, 2021
|
|
|
|
|
Main
Range of product
|
ComPact NSX100...250
|
Range
|
ComPact
|
Product or component type
|
Vigi add-on
|
Device application
|
Wiring
|
Range compatibility
|
ComPact ComPact NSX250 circuit breaker
|
Poles description
|
4P
|
[In] rated current
|
250 A
|
Earth-leakage add-on module name
|
MH
|
Earth-leakage protection class
|
Class A
|
Residual earth-leakage sensitity adjustment type
|
Adjustable 5 settings
|
Earth-leakage sensitivity
|
0.03 A
0.3 A
1 A
3 A
10 A
|
Residual earth-leakage time delay adjustment type
|
Adjustable 4 settings
|
[Δt] residual earth-leakage time delay adjustment
|
0 ms
60 ms
310 ms
150 ms
|
Complementary
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
[Ue] rated operational voltage
|
440...550 V AC 50/60 Hz conforming to IEC 60947-2
|
Earth-leakage protection
|
With
|
Maximum breaking time
|
800 ms
|
Overvoltage category
|
Class II
|
Environment
Electrical shock protection class
|
Class II
|
Standards
|
IEC 60947-2
|
Offer Sustainability
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
Contractual warranty
|
|