Schneider-Electric
 
LV431535 picture- web-product-data-sheet
LV431535
Earth-leakage add-on protection module, ComPact NSX 250, MH type, 200 VAC to 440 VAC, 30 mA to 10 A, 3 poles
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
Range ComPact
Product or component type Vigi add-on
Device application Wiring
Range compatibility ComPact ComPact NSX250 circuit breaker
EasyPact EasyPact CVS250 circuit breaker
Poles description 3P
[In] rated current 250 A
Earth-leakage add-on module name MH
Earth-leakage protection class Class A
Residual earth-leakage sensitity adjustment type Adjustable 5 settings
Earth-leakage sensitivity 0.03 A
0.3 A
1 A
3 A
10 A
Residual earth-leakage time delay adjustment type Adjustable 4 settings
[Δt] residual earth-leakage time delay adjustment 310 ms
0 ms
60 ms
150 ms
Complementary
Network type AC
Network frequency 50/60 Hz
[Ue] rated operational voltage 200...440 V AC 50/60 Hz conforming to IEC 60947-2
Earth-leakage protection With
Maximum breaking time 800 ms
Overvoltage category Class II
Environment
Electrical shock protection class Class II
Standards IEC 60947-2
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 28
Contractual warranty
Warranty 18 months