Schneider-Electric
 
LV431544 picture- web-product-data-sheet
LV431544
Standard motor mechanism module MT250, ComPacT NSX250, 48/60VDC
Schneider Electric
Characteristics
Main
Device short name MT250
Product or component type Motor mechanism
Device application Automatic spring charging
Range compatibility ComPacT new generation NSX250
ComPacT new generation NSX250 DC
Control type Standard
[Uc] control circuit voltage 48...60 V DC
Circuit breaker mounting mode Fixed
Circuit breaker frame rated current 250 A
Complementary
Control signal type Maintained
Impulse
Circuit breaker response time < 700 ms open
< 80 ms closed
Maximum operating frequency <= 2 cycles per minute
Maximum power consumption in W 500 W - closing
500 W - opening
Provided equipment SDE adaptor
Locking options description 1 to 3 padlocks Ø 5 to Ø 8
Padlocking in OFF position
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 10.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 1.413 kg
Unit Type of Package 2 S04
Number of Units in Package 2 15
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 21.47 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A3dc0f23-906d-490a-acce-c58e25990143
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 14
Contractual warranty
Warranty 18 months