Schneider-Electric
 
LV431564 picture- web-product-data-sheet
LV431564
Terminal extensions, ComPacT NSX 100/160/250, spreaders 35mm to 45mm pitch, set of 4 parts
Schneider Electric
Characteristics
Main
Product or component type Spreader
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
ComPacT new generation ComPacT NSX DC new generation
ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
EasyPact EasyPact CVS100
EasyPact EasyPact CVS160
EasyPact EasyPact CVS250
ComPact INS250
ComPact Compact INV100...250
Poles description 4P
Quantity per set 4
Mounting position Straight
Complementary
[In] rated current 250 A
Connection pitch 45 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 10.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 284.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 9.000 cm
Package 2 Width 15.000 cm
Package 2 Length 22.500 cm
Package 2 Weight 1.204 kg
Unit Type of Package 3 S04
Number of Units in Package 3 60
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 18.726 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months