Schneider-Electric
 
LV431567 picture- web-product-data-sheet
LV431567
current transformer module, ComPact NSX250, 250A rating, 3 poles
Schneider Electric
Characteristics
Main
Device short name current transformer module
Product or component type Current transformer
Device application Control
Range compatibility ComPact ComPact NSX250
Poles description 3P
[In] rated current 250 A
Current transformer ratio 250/5 A
Power consumption in VA 5 VA
Accuracy class Class 4.5
Complementary
Auxiliary connection terminal Cable connector 2.5 mm²
Environment
Electrical shock protection class Class II
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 14.5 cm
Package 1 Length 17.5 cm
Package 1 Weight 1.04 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.647 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months