Schneider-Electric
 
LV431573 picture- web-product-data-sheet
LV431573
polyester insulated enclosure, ComPact NSX250, with black extended rotary handle, IP55, IK08
Schneider Electric
Characteristics
Main
Enclosure type Individual enclosure
Product or component type Insulated enclosure
Accessory / separate part category Enclosure accessory
Range compatibility ComPact ComPact NSX250
Device short name IP55 insulating enclosure
Accessories included with enclosure Black extended rotary handle
Enclosure material Enclosure: polyester
Complementary
Enclosure mounting Surface
Installed device Compact NSX250
Control type Rotary handle
Type of front cover Transparent
Cable entry 2 removable plates
Width 270 mm
Height 540 mm
Depth 235 mm
Colour Rotary handle: black
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 28.0 cm
Package 1 Length 55.0 cm
Package 1 Weight 5.9 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months