Schneider-Electric
 
LV432077 picture- web-product-data-sheet
LV432077
trip unit MicroLogic 1.3 M for ComPact NSX 630 circuit breakers, electronic, rating 500 A, 4 poles 3d
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized. It will continue to be available in H1 2023 only limited to specific projects.
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPact NSX400...630
Product or component type Trip unit
Trip unit name MicroLogic 1.3 M
Trip unit technology Electronic
Range compatibility ComPact NSX630
Device application Motor
Number of poles 4P
Protected poles description 3t
Neutral position Left
Trip unit protection functions I
Protection type I : for short-circuit protection (magnetic)
Trip unit rated current 500 A at 65 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Complementary
Short-time protection pick-up adjustment type Isd Adjustable 9 settings
[Isd] Short-time protection pick-up adjustment range 4500 A
3500 A
5000 A
5500 A
6000 A
3000 A
6500 A
4000 A
2500 A
Short-time protection delay adjustment type tsd Fixed
[tsd] Short-time protection delay adjustment range 0.01 s
Instantaneous protection pick-up adjustment type Ii Fixed
[Ii] instantaneous protection pick-up adjustment range 6500 A
Earth-leakage protection Without
Neutral protection settings No protection
Zone selective interlocking ZSI Without
Local signalling Flashing LED (green) for ready to operate
Environment
Standards EN/IEC 60947-2
UL 508
Product certifications EAC
CCC
Marine
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 18.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 1.818 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 18.946 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months