Schneider-Electric
 
LV432080 picture- web-product-data-sheet
LV432080
trip unit MicroLogic 2.3 for ComPact NSX 630 circuit breakers, electronic, rating 630A, 3 poles 3d
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPact NSX400...630
Product or component type Trip unit
Trip unit name MicroLogic 2.3
Trip unit technology Electronic
Range compatibility ComPact NSX630
Device application Distribution
Number of poles 3P
Protected poles description 3t
Trip unit protection functions LSoI
Protection type L : for overload protection (long time)
So : for short time short-circuit protection with fixed delay
I : for instantaneous short-circuit protection
Trip unit rated current 630 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Complementary
Long-time pick-up adjustment type Ir (thermal protection) Adjustable 9 settings
[Ir] long-time protection pick-up adjustment range 250...630 A
Long-time protection delay adjustment type tr Fixed
[tr] long-time protection delay adjustment range 11 s at 7.2 x Ir
16 s at 6 x Ir
400 s at 1.5 x Ir
Thermal memory 20 minutes before and after tripping
Short-time protection pick-up adjustment type Isd Adjustable 9 settings
[Isd] Short-time protection pick-up adjustment range 1.5...10 x Ir
Short-time protection delay adjustment type tsd Fixed
[tsd] Short-time protection delay adjustment range 0.02 s
Instantaneous protection pick-up adjustment type Ii Fixed
[Ii] instantaneous protection pick-up adjustment range 6900 A
Earth-leakage protection Without
Zone selective interlocking ZSI Without
Local signalling Flashing LED (green) for ready to operate
LED 105 % Ir (red) for overload
LED 90 % Ir (orange) for overload
Environment
Standards UL 508
EN/IEC 60947-2
Product certifications CCC
Marine
EAC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 17.5 cm
Package 1 Length 22.0 cm
Package 1 Weight 1.407 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 15.02 kg
Unit Type of Package 3 P06
Number of Units in Package 3 40
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 67.84 kg
Offer Sustainability
SCIP Number Ff5cdafd-7432-4f1d-be48-1c99045c440d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months