This Application will be decommissioned as of January 7th 2025

LV432093 |
Schneider-Electric
 
LV432093 picture- web-product-data-sheet
LV432093
trip unit MicroLogic 5.3 A for ComPact NSX 630 A circuit breakers, electronic, rating 630A, 4 poles 4d
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPact NSX400...630
Product or component type Trip unit
Trip unit name MicroLogic 5.3 A
Trip unit technology Electronic
Range compatibility ComPact NSX630
Device application Distribution
Number of poles 4P
Protected poles description 4t
3t + N/2
3t + OSN
3t
Neutral position Left
Trip unit protection functions LSI
Protection type L : for overload protection (long time)
S : for short time short-circuit protection
I : for instantaneous short-circuit protection
Trip unit rated current 630 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Complementary
Long-time pick-up adjustment type Ir (thermal protection) Adjustable 9 settings
[Ir] long-time protection pick-up adjustment range 250...630 A
Long-time protection delay adjustment type tr Adjustable
[tr] long-time protection delay adjustment range 15…400 s at 1.5 x Ir
0.35…11 s at 7.2 x Ir
0.5…16 s at 6 x Ir
Thermal memory 20 minutes before and after tripping
Short-time protection pick-up adjustment type Isd Adjustable 9 settings
[Isd] Short-time protection pick-up adjustment range 1.5...10 x Ir
Short-time protection delay adjustment type tsd Adjustable
[tsd] Short-time protection delay adjustment range 0…0.4 s I²t=off
0.1…0.4 s I²t=on
Instantaneous protection pick-up adjustment type Ii Adjustable
[Ii] instantaneous protection pick-up adjustment range 1.5...11 x In
Earth-leakage protection Without
Neutral protection settings 0.5 x Ir (3t + N/2)
1 x Ir (4t)
1.6 x Ir (3t + OSN)
No protection (3t)
Zone selective interlocking ZSI With
Local signalling Flashing LED (green) for ready to operate
LED 105 % Ir (red) for overload
LED 90 % Ir (orange) for overload
Display type LCD display
Type of measurement Ammeter
Communication of data Time-stamped histories and event tables
Power quality
Protection and alarm settings
Demand current and power
Energy metering
Maintenance indicators
Instantaneous and demand values
Maximeters/minimeters
Electrical data recording Maintenance indicators
Environment
Standards UL 508
EN/IEC 60947-2
Product certifications EAC
CCC
Marine
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months