This Application will be decommissioned as of January 7th 2025

LV432099 |
Schneider-Electric
 
LV432099 picture- web-product-data-sheet
LV432099
trip unit MicroLogic 5.3 E for ComPact NSX 630 circuit breakers, electronic, rating 630A, 4 poles 4d
Important messageImportant message: 
This product has been switched to new ComPacT range and is no longer commercialized. It will continue to be available in H1 2023 only limited to specific projects.
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPact NSX400...630
Product or component type Trip unit
Trip unit name MicroLogic 5.3 E
Trip unit technology Electronic
Range compatibility ComPact NSX630
Device application Distribution
Number of poles 4P
Protected poles description 3t + N/2
4t
3t
3t + OSN
Neutral position Left
Trip unit protection functions LSI
Protection type L : for overload protection (long time)
S : for short time short-circuit protection
I : for instantaneous short-circuit protection
Trip unit rated current 630 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Complementary
Long-time pick-up adjustment type Ir (thermal protection) Adjustable 9 settings
[Ir] long-time protection pick-up adjustment range 250...630 A
Long-time protection delay adjustment type tr Adjustable
[tr] long-time protection delay adjustment range 15…400 s at 1.5 x Ir
0.35…11 s at 7.2 x Ir
0.5…16 s at 6 x Ir
Thermal memory 20 minutes before and after tripping
Short-time protection pick-up adjustment type Isd Adjustable 9 settings
[Isd] Short-time protection pick-up adjustment range 1.5...10 x Ir
Short-time protection delay adjustment type tsd Adjustable
[tsd] Short-time protection delay adjustment range 0…0.4 s I²t=off
0.1…0.4 s I²t=on
Instantaneous protection pick-up adjustment type Ii Adjustable
[Ii] instantaneous protection pick-up adjustment range 1.5...11 x In
Earth-leakage protection Without
Neutral protection settings 0.5 x Ir (3t + N/2)
1 x Ir (4t)
1.6 x Ir (3t + OSN)
No protection (3t)
Zone selective interlocking ZSI With
Local signalling Flashing LED (green) for ready to operate
LED 105 % Ir (red) for overload
LED 90 % Ir (orange) for overload
Display type LCD display
Type of measurement Energy meter
Communication of data Time-stamped histories and event tables
Power quality
Demand current and power
Maintenance indicators
Protection and alarm settings
Maximeters/minimeters
Energy metering
Instantaneous and demand values
Electrical data recording Maintenance indicators
Environment
Standards UL 508
EN/IEC 60947-2
Product certifications EAC
Marine
CCC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.7 cm
Package 1 Width 17.6 cm
Package 1 Length 21.5 cm
Package 1 Weight 1.82 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.52 kg
Offer Sustainability
SCIP Number 2f58816f-3353-4612-b9dd-9acce4b9465f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months