This Application will be decommissioned as of January 7th 2025

LV432102 |
Schneider-Electric
 
LV432102 picture- web-product-data-sheet
LV432102
trip unit MicroLogic 6.3 A for ComPact NSX 630 circuit breakers, electronic, rating 630A, 3 poles 3d
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPact NSX400...630
Product or component type Trip unit
Trip unit name MicroLogic 6.3 A
Trip unit technology Electronic
Range compatibility ComPact NSX630
Device application Generator
Distribution
Number of poles 3P
Protected poles description 3t
Trip unit protection functions LSIG
Protection type L : for overload protection (long time)
S : for short time short-circuit protection
I : for instantaneous short-circuit protection
G : for ground fault protection
Trip unit rated current 630 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Complementary
Long-time pick-up adjustment type Ir (thermal protection) Adjustable 9 settings
[Ir] long-time protection pick-up adjustment range 250...630 A
Long-time protection delay adjustment type tr Adjustable
[tr] long-time protection delay adjustment range 15…400 s at 1.5 x Ir
0.35…11 s at 7.2 x Ir
0.5…16 s at 6 x Ir
Thermal memory 20 minutes before and after tripping
Short-time protection pick-up adjustment type Isd Adjustable
[Isd] Short-time protection pick-up adjustment range 1.5...10 x Ir
Short-time protection delay adjustment type tsd Adjustable
[tsd] Short-time protection delay adjustment range 0…0.4 s I²t=off
0.1…0.4 s I²t=on
Instantaneous protection pick-up adjustment type Ii Adjustable
[Ii] instantaneous protection pick-up adjustment range 1.5...11 x In Compact NSX630
Ground-fault protection pick-up adjustment type Ig Adjustable
[Ig] ground-fault protection pick-up adjustment range 0.4...1 x In for In = 40 A
0.2...1 x In for In > 40 A
Ig enable on/off
Ground-fault protection time delay adjustment type tg Adjustable
[tg] ground-fault protection time delay adjustment range 0…0.4 s I²t=off
0.1…0.4 s I²t=on
Earth-leakage protection Without
Zone selective interlocking ZSI With
Local signalling Flashing LED (green) for ready to operate
LED 105 % Ir (red) for overload
LED 90 % Ir (orange) for overload
Display type LCD display
Type of measurement Ammeter
Communication of data Maximeters/minimeters
Protection and alarm settings
Instantaneous and demand values
Maintenance indicators
Power quality
Time-stamped histories and event tables
Energy metering
Demand current and power
Electrical data recording Maintenance indicators
Environment
Standards EN/IEC 60947-2
UL 508
Product certifications EAC
Marine
CCC
Pollution degree 3 conforming to IEC 60947-1
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.8 cm
Package 1 Width 17.5 cm
Package 1 Length 21.7 cm
Package 1 Weight 1.44 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months