This Application will be decommissioned as of January 7th 2025

LV432403 |
Schneider-Electric
 
LV432403 picture- web-product-data-sheet
LV432403
Circuit breaker basic frame, ComPact NSX400N, 50kA at 415VAC 50/60 Hz, 400A, without trip unit, 3 poles
Important messageImportant message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPact NSX400...630
Device short name NSX400N
Product or component type Basic frame
Device application Distribution
Circuit breaker name Compact NSX400N
Number of poles 3P
[In] rated current 400 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 85 kA at 240 V AC 50/60 Hz conforming to UL 508
22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 480 V AC 50/60 Hz conforming to UL 508
50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
20 kA at 600 V AC 50/60 Hz conforming to UL 508
42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
Performance level N 50 kA 415 V AC
Control type Toggle
Mounting mode Fixed
Complementary
[Ui] rated insulation voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
42 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical durability 15000 cycles conforming to IEC 60947-2
Electrical durability 12000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
3000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
6000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
Mounting support Backplate
Upside connection Front
Downside connection Front
Connection pitch 45 mm
Protection type Without protection
Width (W) 140 mm
Height (H) 255 mm
Depth (D) 110 mm
Environment
Standards EN/IEC 60947-2
UL 508
Product certifications CSA
UL
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 16.600 cm
Package 1 Length 29.000 cm
Package 1 Weight 4.400 kg
Unit Type of Package 2 P12
Number of Units in Package 2 36
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 171.624 kg
Offer Sustainability
SCIP Number F39f3e32-d9d5-4ce0-a6db-6568e926c730
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 795
Contractual warranty
Warranty 18 months