|
|
|
LV432416
Circuit breaker basic frame, ComPact NSX400S, 100kA at 415VAC 50/60 Hz, 400A, without trip unit, 4 poles
|
|
|
|
|
End of Commercialization OCT 26, 2023
|
|
|
|
|
Main
Range
|
ComPact
|
Range of product
|
ComPact NSX400...630
|
Device short name
|
Compact NSX400S
|
Product or component type
|
Basic frame
|
Device application
|
Distribution
|
Circuit breaker name
|
Compact NSX400S
|
Number of poles
|
4P
|
Neutral position
|
Left
|
[In] rated current
|
400 A at 40 °C
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Suitability for isolation
|
Yes conforming to EN/IEC 60947-2
|
Utilisation category
|
Category A
|
[Icu] rated ultimate short-circuit breaking capacity
|
100 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
120 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
40 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
65 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
90 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
|
Performance level
|
S 100 kA 415 V AC
|
Control type
|
Toggle
|
Mounting mode
|
Fixed
|
Complementary
[Ui] rated insulation voltage
|
800 V AC 50/60 Hz conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-2
|
[Ics] rated service short-circuit breaking capacity
|
100 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
65 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
90 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
12 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
12 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
125 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
|
Mechanical durability
|
15000 cycles conforming to IEC 60947-2
|
Electrical durability
|
12000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
3000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
6000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
|
Mounting support
|
Backplate
|
Upside connection
|
Front
|
Downside connection
|
Front
|
Connection pitch
|
45 mm
|
Protection type
|
Without protection
|
Width (W)
|
185 mm
|
Height (H)
|
255 mm
|
Depth (D)
|
110 mm
|
Environment
Standards
|
EN/IEC 60947-2
UL 508
|
Product certifications
|
CSA
UL
|
Pollution degree
|
3 conforming to IEC 60664-1
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to IEC 62262
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
15.2 cm
|
Package 1 Width
|
20.0 cm
|
Package 1 Length
|
29.2 cm
|
Package 1 Weight
|
5.902 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
28
|
Package 2 Height
|
44.65 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
183.0 kg
|
Offer Sustainability
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
803
|
Contractual warranty
|
|