Schneider-Electric
 
LV432453 picture- web-product-data-sheet
LV432453
Earth-leakage add-on protection module, ComPact NSX 400/630, MB type, 440 VAC to 550 VAC, 300 mA to 30 A, 3 poles
Schneider Electric
Characteristics
Main
Range of product ComPact NSX400...630
Range ComPact
Product or component type Vigi add-on
Device application Wiring
Range compatibility ComPact ComPact NSX400 circuit breaker
ComPact ComPact NSX630 circuit breaker
Poles description 3P
[In] rated current 400 A
630 A
Earth-leakage add-on module name MB
Earth-leakage protection class Class A
Residual earth-leakage sensitity adjustment type Adjustable 5 settings
Earth-leakage sensitivity 0.3 A
1 A
3 A
10 A
30 A
Residual earth-leakage time delay adjustment type Adjustable 4 settings
[Δt] residual earth-leakage time delay adjustment 60 ms
150 ms
0 ms
310 ms
Complementary
Network type AC
Network frequency 50/60 Hz
[Ue] rated operational voltage 440...550 V AC 50/60 Hz conforming to IEC 60947-2
Earth-leakage protection With
Maximum breaking time 800 ms
Overvoltage category Class II
Environment
Electrical shock protection class Class II
Standards IEC 60947-2
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months