This Application will be decommissioned as of January 7th 2025

LV432454 |
Schneider-Electric
 
LV432454 picture- web-product-data-sheet
LV432454
Earth-leakage add-on protection module, ComPact NSX 400/630, MB type, 440 VAC to 550 VAC, 300 mA to 30 A, 4 poles
Schneider Electric
Characteristics
Main
Range of product ComPact NSX400...630
Range ComPact
Product or component type Vigi add-on
Device application Wiring
Range compatibility ComPact ComPact NSX400 circuit breaker
ComPact ComPact NSX630 circuit breaker
Poles description 4P
[In] rated current 400 A
630 A
Earth-leakage add-on module name MB
Earth-leakage protection class Class A
Residual earth-leakage sensitity adjustment type Adjustable 5 settings
Earth-leakage sensitivity 0.3 A
1 A
3 A
10 A
30 A
Residual earth-leakage time delay adjustment type Adjustable 4 settings
[Δt] residual earth-leakage time delay adjustment 60 ms
150 ms
310 ms
0 ms
Complementary
Network type AC
Network frequency 50/60 Hz
[Ue] rated operational voltage 440...550 V AC 50/60 Hz conforming to IEC 60947-2
Earth-leakage protection With
Maximum breaking time 800 ms
Overvoltage category Class II
Environment
Electrical shock protection class Class II
Standards IEC 60947-2
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months