Schneider-Electric
 
LV432457 picture- web-product-data-sheet
LV432457
insulation monitoring module adaptation, ComPact NSX400/630, 4P module connection on 3P circuit breaker
Schneider Electric
Characteristics
Main
Range of product ComPact NSX400...630
Range ComPact
Device short name Vigi 4P/3P adaptor
Product or component type Vigi adaptor
Device application Connection
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
Accessory / separate part category Adaptation accessory
Poles description 4P
3P
[In] rated current 630 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 11.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 54.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.103 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months