Schneider-Electric
 
LV432461 picture- web-product-data-sheet
LV432461
trip unit accessory, ComPact NSX400/630, transparent cover for TMD and MicroLogic 2
Schneider Electric
Characteristics
Main
Product or component type Transparent cover
Accessory / separate part category Trip unit accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
Trip unit name TM
MicroLogic
Quantity per set Set of 5
Complementary
Type of front cover Transparent
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 12.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 32.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 3.966 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3882ff05-5aeb-4660-93d1-e9f795509bf3
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months