Schneider-Electric
 
LV432475 picture- web-product-data-sheet
LV432475
Short rear connections, ComPacT NSX, EasyPact CVS, 630A, set of 2 parts
Schneider Electric
Characteristics
Main
Range of product ComPacT NSX400...630 new generation
ComPacT NSX400...630 DC new generation
Product or component type Short rear connection
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPacT NSX400 new generation
ComPact ComPacT NSX630 new generation
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
EasyPact EasyPact CVS400
EasyPact EasyPact CVS630
ComPact ComPacT INS
ComPact Compact INV
ComPact Compact INSJ
Poles description 4P
3P
[In] rated current 630 A
Complementary
Location of connection Rear
Shape Short
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 10.000 cm
Package 1 Length 16.400 cm
Package 1 Weight 381.500 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.247 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 50.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 77.976 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months