Schneider-Electric
 
LV432476 picture- web-product-data-sheet
LV432476
Long rear connections, ComPacT NSX, EasyPact CVS, 630A, set of 2 parts
Schneider Electric
Characteristics
Main
Range of product ComPacT NSX400...630 new generation
ComPacT NSX400...630 DC new generation
Product or component type Long rear connection
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPacT NSX400 new generation
ComPact ComPacT NSX630 new generation
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
EasyPact EasyPact CVS400
EasyPact EasyPact CVS630
ComPact ComPacT INS
ComPact Compact INV
ComPact Compact INSJ
Poles description 3P
4P
[In] rated current 630 A
Complementary
Location of connection Rear
Localisation on device Top and bottom
Shape Long
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.9 cm
Package 1 Width 9.7 cm
Package 1 Length 16.7 cm
Package 1 Weight 789.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 16.087 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months