Schneider-Electric
 
LV432481 picture- web-product-data-sheet
LV432481
Aluminium bare cable connectors, ComPacT NSX, for 2 cables 35mm² to 240mm², 630A, set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Bare cable connector
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
ComPacT new generation ComPacT NSX DC new generation
ComPact Compact NSX400
ComPact Compact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
ComPact
EasyPact EasyPact CVS400
EasyPact EasyPact CVS630
ComPact ComPacT INS
ComPact Compact INV
Poles description 3P
Quantity per set Set of 3
Complementary
[In] rated current 630 A
Conductor material Aluminium
Connections - terminals Screw terminal2 cable(s) 35…240 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 24.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 862.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 13.340 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 50.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 118.720 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months