Schneider-Electric
 
LV432487 picture- web-product-data-sheet
LV432487
Terminal extensions, ComPacT NSX 400/630, edgewise, set of 4 parts
Schneider Electric
Characteristics
Main
Product or component type Terminal extension
Device short name edgewise connection pads
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
ComPacT new generation ComPacT NSX DC new generation
ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
EasyPact EasyPact CVS400
EasyPact EasyPact CVS630
ComPact ComPacT INS
ComPact Compact INV
Poles description 4P
Quantity per set 4
Mounting position Edgewise
Complementary
[In] rated current 630 A
Connection pitch 45 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 13.200 cm
Package 1 Length 16.000 cm
Package 1 Weight 968.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10.800 cm
Package 2 Width 19.800 cm
Package 2 Length 35.000 cm
Package 2 Weight 6.036 kg
Unit Type of Package 3 S03
Number of Units in Package 3 12
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 12.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months